IESNA:LM-63-2002
[TEST]P1434010
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6D-740-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 6xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (156) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.67A 440.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]63157.8
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
9618.4 10015.6 10299.3 10285.1 10058.1 9746.0 8994.2 8355.8 8412.5 8852.3 9660.9 10654.0 11888.2 13349.4 15534.1 17690.4 19421.2 21308.0 
23435.9 25195.0 25294.3 24670.1 22996.1 20017.0 14966.6 11022.8 10384.4 8086.2 5504.3 4255.9 3333.8 2383.3 1886.8 1489.6 1064.0 652.6 
312.1 0.0 
9618.4 10029.8 10313.5 10299.3 10072.3 9760.2 8994.2 8370.0 8412.5 8852.3 9646.7 10625.6 11803.1 13448.7 15832.0 17619.5 19634.0 21336.3 
23421.7 25266.0 25407.8 24783.6 23180.6 20244.0 15151.1 11207.2 10568.9 8412.5 5745.5 4369.4 3376.4 2440.1 1915.2 1546.3 1163.3 737.7 
340.5 0.0 
9618.4 9987.2 10285.1 10327.7 10143.3 9930.5 9249.5 8582.8 8483.5 8909.0 9590.0 10540.5 11718.0 13165.0 15746.9 17690.4 19634.0 21279.6 
23180.6 25280.1 25946.9 25478.7 24216.2 21676.8 17392.5 12711.0 11930.7 9831.2 7547.2 5419.2 4085.7 3078.4 2298.2 1801.7 1390.3 822.8 
397.2 0.0 
9618.4 9973.0 10285.1 10441.2 10313.5 10200.0 9760.2 9036.7 8682.1 8894.9 9504.9 10398.6 11533.5 12909.6 14455.9 16612.3 18754.4 20513.5 
22542.2 24599.2 26145.5 26301.6 25365.3 23506.8 19860.9 14484.3 13590.6 11093.8 9008.4 7135.8 5575.2 4156.6 3064.3 2198.9 1674.0 
1035.6 439.8 0.0 
9618.4 10001.4 10313.5 10583.0 10668.2 10668.2 10512.1 10015.6 9476.5 9377.2 9788.6 10597.2 11746.3 13136.6 14668.7 16271.8 18314.6 20343.3 
22286.8 24173.6 26060.4 27294.6 27138.6 25932.7 23506.8 18470.7 17279.0 12952.2 9788.6 7916.0 6369.7 5078.7 4114.1 3177.8 2354.9 
1674.0 610.0 0.0 
9618.4 9944.7 10270.9 10639.8 10923.5 11107.9 11235.6 11164.7 10881.0 10696.5 10895.1 11491.0 12469.8 13803.4 15406.4 17165.5 18910.5 20499.3 
22144.9 23563.6 25081.5 26826.5 27805.3 27578.3 26159.7 23549.4 22669.8 18045.1 11491.0 7306.0 5617.8 4426.2 3376.4 2638.7 1886.8 
1220.0 553.3 0.0 
9618.4 9930.5 10256.8 10682.3 11193.1 11661.2 12058.4 12484.0 12725.2 12881.2 13235.9 13845.9 14753.8 16101.5 17676.2 19364.4 20896.5 22244.3 
23081.2 23804.8 24471.5 25521.3 27379.7 30075.1 31678.2 31990.3 31891.0 30614.2 25109.9 16371.1 9121.8 5830.6 4440.3 3305.4 
2170.5 1149.1 454.0 0.0 
9618.4 9873.7 10200.0 10639.8 11193.1 11888.2 12668.4 13533.8 14455.9 15378.0 16087.4 16839.2 17903.2 19165.8 20797.2 22357.7 23790.6 
24698.5 25578.1 26017.8 26486.0 27294.6 28755.8 31096.6 35111.3 38587.0 38700.5 36686.0 31394.5 25280.1 18385.6 10710.7 5844.8 
3858.7 2723.8 1759.1 666.8 0.0 
9618.4 9845.4 10171.6 10625.6 11221.4 11874.0 12682.6 13576.4 14597.8 15633.4 16583.9 17378.3 18413.9 19719.1 21293.8 22840.1 24258.7 
25081.5 25961.1 26457.6 26925.8 27748.6 29181.4 31451.2 35309.9 38615.3 38601.2 36827.9 31621.5 25280.1 17704.6 10299.3 5788.0 
3745.2 2723.8 1801.7 680.9 0.0 
9618.4 9788.6 10114.9 10540.5 11150.5 11831.4 12725.2 13817.5 15165.2 16810.9 18626.7 20612.8 22868.5 25223.4 27365.5 29110.5 30075.1 
30571.7 30798.6 30543.3 30600.0 31153.3 31593.1 31905.2 30217.0 27166.9 26542.7 24698.5 22783.3 17789.7 10554.7 6071.8 4270.1 
2936.6 2213.1 1659.8 737.7 0.0 
9618.4 9717.7 9973.0 10398.6 10895.1 11533.5 12370.5 13306.8 14526.9 15988.1 17676.2 19463.7 21620.1 23861.5 26159.7 28188.3 29649.5 
30642.6 31181.7 31295.2 31706.6 32642.9 33735.2 33749.4 31834.2 29195.6 28613.9 25691.5 20499.3 14526.9 9689.3 6469.0 4156.6 
2667.0 1759.1 1134.9 468.2 0.0 
9618.4 9703.5 9887.9 10285.1 10739.1 11334.9 12030.1 12867.1 13902.7 15122.7 16683.2 18272.1 20102.1 21875.4 23790.6 25436.2 26585.3 
27138.6 27436.5 27379.7 27535.8 28230.9 29153.0 29323.3 28145.8 26145.5 25748.3 23379.2 19066.5 14413.4 10214.2 6837.8 4298.5 
2624.5 1560.5 1049.8 383.0 0.0 
9618.4 9675.1 9817.0 10114.9 10483.7 10923.5 11476.8 12129.4 12867.1 13746.6 14768.0 15945.5 17137.2 18272.1 19449.5 20456.8 21038.4 
21010.0 20825.6 20371.6 20017.0 20314.9 20953.3 21393.1 21066.8 20215.6 19988.6 18626.7 15548.3 11703.8 7972.7 5135.5 3660.1 
2610.3 1886.8 1276.8 510.7 0.0 
9618.4 9533.3 9504.9 9547.4 9604.2 9575.8 9490.7 9391.4 9221.2 9079.3 9022.5 9050.9 9164.4 9363.0 9717.7 10001.4 10171.6 10072.3 9689.3 
9164.4 8568.6 8057.9 7575.5 7107.4 6497.4 5887.3 5745.5 5249.0 4709.9 4241.7 3830.3 3418.9 3007.5 2525.2 2142.1 1702.4 780.3 0.0 
9618.4 9391.4 9136.0 8767.2 8327.4 7845.1 7447.9 7192.5 7079.0 7079.0 7192.5 7334.4 7518.8 7788.3 7986.9 8213.9 8299.0 8270.7 8029.5 
7433.7 6752.7 6114.3 5546.9 4993.6 4497.1 4071.5 4028.9 3802.0 3532.4 3277.1 3021.7 2752.2 2440.1 2071.2 1716.6 1319.3 539.1 0.0 
9618.4 9235.3 8653.7 7873.4 7192.5 6866.2 6823.7 6951.3 7050.6 7093.2 7107.4 7093.2 7121.6 7093.2 7064.8 7036.4 6937.1 6752.7 6454.8 
6057.6 5518.5 5007.8 4511.3 4099.9 3773.6 3518.2 3461.5 3277.1 3078.4 2865.6 2610.3 2326.6 2014.5 1617.2 1177.5 751.9 326.3 0.0 
9618.4 9093.5 8199.7 7164.1 6710.2 6781.1 7050.6 7220.9 7291.8 7291.8 7220.9 7121.6 6979.7 6823.7 6681.8 6511.6 6284.6 6000.8 5702.9 
5376.6 4993.6 4624.8 4298.5 4043.1 3802.0 3575.0 3532.4 3277.1 3121.0 3007.5 2965.0 2738.0 2440.1 1943.5 1390.3 851.2 510.7 0.0 
9618.4 8951.6 7760.0 6752.7 6653.4 6993.9 7320.2 7504.6 7547.2 7476.2 7320.2 7121.6 6937.1 6738.5 6440.6 6128.5 5830.6 5575.2 5249.0 
4922.7 4624.8 4369.4 4170.8 4000.6 3688.5 3461.5 3433.1 3291.2 3191.9 3489.9 3617.5 3418.9 3106.8 2610.3 1886.8 1305.1 978.9 0.0 
9618.4 8838.1 7447.9 6568.3 6766.9 7206.7 7561.3 7745.8 7774.1 7646.5 7419.5 7135.8 6852.0 6525.7 6199.5 5859.0 5490.1 5121.3 4766.6 
4426.2 4170.8 3986.4 3816.1 3518.2 3333.8 3106.8 3078.4 2936.6 2993.3 3404.7 3248.7 2965.0 2638.7 2227.3 1674.0 1404.5 1021.4 0.0 
9618.4 8710.4 7249.2 6511.6 6823.7 7334.4 7717.4 7916.0 7916.0 7774.1 7490.4 7149.9 6781.1 6327.1 5986.7 5632.0 5163.8 4681.5 4326.8 
4071.5 3958.0 3716.8 3504.0 3262.9 3035.9 2808.9 2780.5 2681.2 2894.0 3035.9 2738.0 2383.3 2057.0 1645.6 1376.1 1262.6 766.1 0.0 
9618.4 8738.8 7192.5 6525.7 6880.4 7419.5 7802.5 7972.7 7972.7 7816.7 7518.8 7164.1 6724.3 6156.9 5745.5 5390.8 4837.6 4383.6 4057.3 
3915.4 3759.4 3589.2 3376.4 3163.6 2936.6 2709.6 2681.2 2638.7 2865.6 2780.5 2440.1 2312.4 2085.4 1645.6 1333.5 1106.5 595.8 0.0 
9618.4 8753.0 7079.0 6497.4 6894.6 7405.3 7760.0 7930.2 7916.0 7745.8 7490.4 7149.9 6667.6 6156.9 5745.5 5362.5 4823.4 4355.2 4000.6 
3915.4 3688.5 3546.6 3305.4 3106.8 2879.8 2681.2 2638.7 2610.3 2837.3 2723.8 2383.3 2227.3 1957.7 1461.2 1248.4 1035.6 539.1 0.0 
